IDS ARCA 4030 8120713
Dimensions 385 x 285 x 35
Dimensions 15.16 x 11.22 x 1.38
Technical data
Product nr : 8120713
Description : Inner door set
Remarks : Galvanized steel, RAL 7035, for sizes 400x300x150/210
Package : 1
Unit : Piece
EAN : 6418074082381
SSTL number : 3423686
Electric No. Denmark : 8212094233
Electric No. Sweden : 2500172
ETIM : EC002620
Height (mm) : 385
Width (mm) : 285
Depth (mm) : 35
Height (inch) : 15.16
Width (inch) : 11.22
Depth (inch) : 1.38
Material : Aluminum
ARCA IEC / ARCA IEC Accessories / IDS ARCA 4030
Dimensional Drawings
CAD Files
Catalogues
Contact
IDS ARCA 4030
Sample image
Order symbol : IDS ARCA 4030
Product nr : 8120713
Description : Inner door set
Remarks : Galvanized steel, RAL 7035, for sizes 400x300x150/210
EAN : 6418074082381
El. number :
- Finland : 3423686
- Denmark : 8212094233
- Sweden : 2500172
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 385 | 285 | 35 |
inch : | 15.16 | 11.22 | 1.38 |
Materials : | |
---|---|
Material : | Aluminum |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )