MPS ARCA 5050 8120730
Dimensions 450 x 450 x 2
Dimensions 17.72 x 17.72 x 0.08
Technical data
Product nr : 8120730
Description : Mounting plate (450x450x2 mm)
Remarks : Galvanized steel, for sizes 500x500x210
Package : 1
Unit : Piece
EAN : 6418074314703
SSTL number : 3424530
Electric No. Denmark : 8212097748
Electric No. Sweden : 2506484
ETIM : EC000213
Height (mm) : 450
Width (mm) : 450
Depth (mm) : 2
Height (inch) : 17.72
Width (inch) : 17.72
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPS ARCA 5050
MPS ARCA 5050
Sample image
Order symbol : MPS ARCA 5050
Product nr : 8120730
Description : Mounting plate (450x450x2 mm)
Remarks : Galvanized steel, for sizes 500x500x210
EAN : 6418074314703
El. number :
- Finland : 3424530
- Denmark : 8212097748
- Sweden : 2506484
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 450 | 450 | 2 |
inch : | 17.72 | 17.72 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )