MPS ARCA 3030 8120732
Dimensions 250 x 250 x 2
Dimensions 9.84 x 9.84 x 0.08
Technical data
Product nr : 8120732
Description : Mounting plate (250x250x2 mm)
Remarks : Galvanized steel, for sizes 300x300x210
Package : 1
Unit : Piece
EAN : 6418074082558
SSTL number : 3423806
Electric No. Denmark : 8212097751
Electric No. Sweden : 2506485
ETIM : EC000213
Height (mm) : 250
Width (mm) : 250
Depth (mm) : 2
Height (inch) : 9.84
Width (inch) : 9.84
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPS ARCA 3030
Dimensional Drawings
CAD Files
Catalogues
Contact
MPS ARCA 3030
Sample image
Order symbol : MPS ARCA 3030
Product nr : 8120732
Description : Mounting plate (250x250x2 mm)
Remarks : Galvanized steel, for sizes 300x300x210
EAN : 6418074082558
El. number :
- Finland : 3423806
- Denmark : 8212097751
- Sweden : 2506485
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 250 | 250 | 2 |
inch : | 9.84 | 9.84 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )