MPS ARCA 4040 8120734
Dimensions 350 x 350 x 2
Dimensions 13.78 x 13.78 x 0.08
Technical data
Product nr : 8120734
Description : Mounting plate (350x250x2 mm)
Remarks : Galvanized steel, for sizes 400x400x210
Package : 1
Unit : Piece
EAN : 6418074082572
SSTL number : 3423810
Electric No. Denmark : 8212097764
Electric No. Sweden : 2506486
ETIM : EC000213
Height (mm) : 350
Width (mm) : 350
Depth (mm) : 2
Height (inch) : 13.78
Width (inch) : 13.78
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPS ARCA 4040
MPS ARCA 4040
Sample image
Order symbol : MPS ARCA 4040
Product nr : 8120734
Description : Mounting plate (350x250x2 mm)
Remarks : Galvanized steel, for sizes 400x400x210
EAN : 6418074082572
El. number :
- Finland : 3423810
- Denmark : 8212097764
- Sweden : 2506486
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 350 | 350 | 2 |
inch : | 13.78 | 13.78 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )