MPS ARCA 8060 8120739
Dimensions 730 x 530 x 2
Dimensions 28.74 x 20.87 x 0.08
Technical data
Product nr : 8120739
Description : Mounting plate (730x530x2 mm)
Remarks : Galvanized steel, for size 800x600x300
Package : 1
Unit : Piece
EAN : 6418074082626
SSTL number : 3423820
Electric No. Denmark : 8212094479
Electric No. Sweden : 2500188
ETIM : EC000213
Height (mm) : 730
Width (mm) : 530
Depth (mm) : 2
Height (inch) : 28.74
Width (inch) : 20.87
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPS ARCA 8060
Dimensional Drawings
CAD Files
Catalogues
Contact
MPS ARCA 8060
Sample image
Order symbol : MPS ARCA 8060
Product nr : 8120739
Description : Mounting plate (730x530x2 mm)
Remarks : Galvanized steel, for size 800x600x300
EAN : 6418074082626
El. number :
- Finland : 3423820
- Denmark : 8212094479
- Sweden : 2500188
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 730 | 530 | 2 |
inch : | 28.74 | 20.87 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )