MPP ARCA 3020 8120751
Dimensions 250 x 150 x 2
Dimensions 9.84 x 5.91 x 0.08
Technical data
Product nr : 8120751
Description : Mounting plate perforated (250x150x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 300x200x150
Package : 1
Unit : Piece
EAN : 6418074082725
SSTL number : 3423832
Electric No. Denmark : 8212051409
ETIM : EC000213
Height (mm) : 250
Width (mm) : 150
Depth (mm) : 2
Height (inch) : 9.84
Width (inch) : 5.91
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 3020
Dimensional Drawings
CAD Files
Catalogues
Contact
MPP ARCA 3020
Sample image
Order symbol : MPP ARCA 3020
Product nr : 8120751
Description : Mounting plate perforated (250x150x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 300x200x150
EAN : 6418074082725
El. number :
- Finland : 3423832
- Denmark : 8212051409
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 250 | 150 | 2 |
inch : | 9.84 | 5.91 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )