MPP ARCA 5040 8120755
Dimensions 450 x 350 x 2
Dimensions 17.72 x 13.78 x 0.08
Technical data
Product nr : 8120755
Description : Mounting plate perforated (450x350x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 500x400x210
Package : 1
Unit : Piece
EAN : 6418074082763
SSTL number : 3423837
Electric No. Denmark : 8212051438
ETIM : EC000213
Height (mm) : 450
Width (mm) : 350
Depth (mm) : 2
Height (inch) : 17.72
Width (inch) : 13.78
Depth (inch) : 0.08
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / MPP ARCA 5040
Dimensional Drawings
CAD Files
Catalogues
Contact
MPP ARCA 5040
Sample image
Order symbol : MPP ARCA 5040
Product nr : 8120755
Description : Mounting plate perforated (450x350x2 mm - 26x11 mm)
Remarks : Galvanized steel, for size 500x400x210
EAN : 6418074082763
El. number :
- Finland : 3423837
- Denmark : 8212051438
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 450 | 350 | 2 |
inch : | 17.72 | 13.78 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )