DRS ARCA 302015 8120760
Dimensions 259 x 159 x 103
Dimensions 10.2 x 6.26 x 4.06
Technical data
Product nr : 8120760
Description : DIN rail frame set
Remarks : 1 row x 5 modules, for size 300x200x150
Package : 1
Unit : Piece
EAN : 6418074082817
SSTL number : 3423848
Electric No. Denmark : 8212094660
Electric No. Sweden : 2500189
ETIM : EC002620
Height (mm) : 259
Width (mm) : 159
Depth (mm) : 103
Height (inch) : 10.2
Width (inch) : 6.26
Depth (inch) : 4.06
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 302015
Dimensional Drawings
CAD Files
Catalogues
Contact
DRS ARCA 302015
Sample image
Order symbol : DRS ARCA 302015
Product nr : 8120760
Description : DIN rail frame set
Remarks : 1 row x 5 modules, for size 300x200x150
EAN : 6418074082817
El. number :
- Finland : 3423848
- Denmark : 8212094660
- Sweden : 2500189
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 259 | 159 | 103 |
inch : | 10.2 | 6.26 | 4.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )