DRS ARCA 403021 8120765
Dimensions 359 x 259 x 163
Dimensions 14.13 x 10.2 x 6.42
Technical data
Product nr : 8120765
Description : DIN rail frame set
Remarks : 2 rows x 11 modules, for size 400x300x210
Package : 1
Unit : Piece
EAN : 6418074082862
SSTL number : 3423857
Electric No. Denmark : 8212094712
Electric No. Sweden : 2500191
ETIM : EC002620
Height (mm) : 359
Width (mm) : 259
Depth (mm) : 163
Height (inch) : 14.13
Width (inch) : 10.2
Depth (inch) : 6.42
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 403021
Dimensional Drawings
CAD Files
Catalogues
Contact
DRS ARCA 403021
Sample image
Order symbol : DRS ARCA 403021
Product nr : 8120765
Description : DIN rail frame set
Remarks : 2 rows x 11 modules, for size 400x300x210
EAN : 6418074082862
El. number :
- Finland : 3423857
- Denmark : 8212094712
- Sweden : 2500191
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 359 | 259 | 163 |
inch : | 14.13 | 10.2 | 6.42 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )