DRS ARCA 806030 8120777
Dimensions 785 x 585 x 35
Dimensions 30.91 x 23.03 x 1.38
Technical data
Product nr : 8120777
Description : DIN rail frame set
Remarks : 4 rows x 26 modules, for size 800x600x300
Package : 1
Unit : Piece
EAN : 6418074082985
SSTL number : 3423879
Electric No. Denmark : 8212094835
Electric No. Sweden : 2500195
ETIM : EC002620
Height (mm) : 785
Width (mm) : 585
Depth (mm) : 35
Height (inch) : 30.91
Width (inch) : 23.03
Depth (inch) : 1.38
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 806030
DRS ARCA 806030
Sample image
Order symbol : DRS ARCA 806030
Product nr : 8120777
Description : DIN rail frame set
Remarks : 4 rows x 26 modules, for size 800x600x300
EAN : 6418074082985
El. number :
- Finland : 3423879
- Denmark : 8212094835
- Sweden : 2500195
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 785 | 585 | 35 |
inch : | 30.91 | 23.03 | 1.38 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )