DRS ARCA 304021 8120794
Dimensions 259 x 359 x 163
Dimensions 10.2 x 14.13 x 6.42
Technical data
Product nr : 8120794
Description : DIN rail frame set
Remarks : 1 row x 16 modules, for size 300x400x210
Package : 1
Unit : Piece
EAN : 6418074083029
SSTL number : 3423885
Electric No. Denmark : 8212094877
Electric No. Sweden : 2500198
ETIM : EC002620
Height (mm) : 259
Width (mm) : 359
Depth (mm) : 163
Height (inch) : 10.2
Width (inch) : 14.13
Depth (inch) : 6.42
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DRS ARCA 304021
Dimensional Drawings
CAD Files
Catalogues
Contact
DRS ARCA 304021
Sample image
Order symbol : DRS ARCA 304021
Product nr : 8120794
Description : DIN rail frame set
Remarks : 1 row x 16 modules, for size 300x400x210
EAN : 6418074083029
El. number :
- Finland : 3423885
- Denmark : 8212094877
- Sweden : 2500198
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 259 | 359 | 163 |
inch : | 10.2 | 14.13 | 6.42 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )