WMK ARCA 40 SMALL 8120831
Dimensions 34 x 56 x 50
Dimensions 1.34 x 2.2 x 1.97
Technical data
Product nr : 8120831
Description : Wall mounting lugs set
Remarks : Adds 40 mm between wall and cabinet
Package : 1
Unit : Piece
EAN : 6418074083197
SSTL number : 3424011
Electric No. Denmark : 8212095041
Electric No. Sweden : 2500207
ETIM : EC002620
Height (mm) : 34
Width (mm) : 56
Depth (mm) : 50
Height (inch) : 1.34
Width (inch) : 2.2
Depth (inch) : 1.97
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / WMK ARCA 40 SMALL
Dimensional Drawings
CAD Files
Catalogues
Contact
WMK ARCA 40 SMALL
Sample image
Order symbol : WMK ARCA 40 SMALL
Product nr : 8120831
Description : Wall mounting lugs set
Remarks : Adds 40 mm between wall and cabinet
EAN : 6418074083197
El. number :
- Finland : 3424011
- Denmark : 8212095041
- Sweden : 2500207
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 34 | 56 | 50 |
inch : | 1.34 | 2.2 | 1.97 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )