

ARCA IEC / ARCA IEC Accessories / CLI ARCA V2432E
CLI ARCA V2432E 8120876
Dimensions 17 x 30 x 40
Dimensions 1.18 x 0.67 x 1.57
Technical data
Product nr : 8120876
Description : Half cylinder locking V2432E system
Package : 1
Unit : Piece
EAN : 6418074083432
SSTL number : 3424054
Electric No. Denmark : 8212095287
ETIM : EC002620
Height (mm) : 17
Width (mm) : 30
Depth (mm) : 40
Height (inch) : 1.18
Width (inch) : 0.67
Depth (inch) : 1.57
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / CLI ARCA V2432E
CLI ARCA V2432E


Sample image
Order symbol : CLI ARCA V2432E
Product nr : 8120876
Description : Half cylinder locking V2432E system
EAN : 6418074083432
El. number :
- Finland : 3424054
- Denmark : 8212095287
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 17 | 30 | 40 |
inch : | 1.18 | 0.67 | 1.57 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )