

ARCA IEC / ARCA IEC Accessories / CLI ARCA 455E
CLI ARCA 455E 8120877
Dimensions 17 x 30 x 40
Dimensions 0.67 x 1.18 x 1.57
Technical data
Product nr : 8120877
Description : Half cylinder locking 455E system
Package : 1
Unit : Piece
EAN : 6418074083449
SSTL number : 3424055
Electric No. Denmark : 8212095290
ETIM : EC002620
Height (mm) : 17
Width (mm) : 30
Depth (mm) : 40
Height (inch) : 0.67
Width (inch) : 1.18
Depth (inch) : 1.57
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / CLI ARCA 455E
CLI ARCA 455E


Sample image
Order symbol : CLI ARCA 455E
Product nr : 8120877
Description : Half cylinder locking 455E system
EAN : 6418074083449
El. number :
- Finland : 3424055
- Denmark : 8212095290
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 17 | 30 | 40 |
inch : | 0.67 | 1.18 | 1.57 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )