

ARCA IEC / ARCA IEC Accessories / RCS ARCA 3020
RCS ARCA 3020 8120941
Dimensions 30 x 200 x 20
Dimensions 1.18 x 7.87 x 0.79
Technical data
Product nr : 8120941
Description : Rain canopy set for size 3020
Package : 1
Unit : Piece
EAN : 6418074093189
SSTL number : 3424649
Electric No. Denmark : 8212095818
Electric No. Sweden : 2508167
ETIM : EC002620
Height (mm) : 30
Width (mm) : 200
Depth (mm) : 20
Height (inch) : 1.18
Width (inch) : 7.87
Depth (inch) : 0.79
Material : Stainless steel
ARCA IEC / ARCA IEC Accessories / RCS ARCA 3020
RCS ARCA 3020


Sample image
Order symbol : RCS ARCA 3020
Product nr : 8120941
Description : Rain canopy set for size 3020
EAN : 6418074093189
El. number :
- Finland : 3424649
- Denmark : 8212095818
- Sweden : 2508167
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 30 | 200 | 20 |
inch : | 1.18 | 7.87 | 0.79 |
Materials : | |
---|---|
Material : | Stainless steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )