



ARCA IEC / ARCA IEC Accessories / DSP ARCA VLS
DSP ARCA VLS 8120960
Dimensions 15 x 104 x 16
Dimensions 0.59 x 4.09 x 0.63
Technical data
Product nr : 8120960
Description : Door stopper ARCA, vertical, left, small
Package : 1
Unit : Piece
EAN : 6418074305084
SSTL number : 3424606
Electric No. Denmark : 8212095928
Electric No. Sweden : 2508179
ETIM : EC002620
Height (mm) : 15
Width (mm) : 104
Depth (mm) : 16
Height (inch) : 0.59
Width (inch) : 4.09
Depth (inch) : 0.63
Material : Galvanized steel
ARCA IEC / ARCA IEC Accessories / DSP ARCA VLS
DSP ARCA VLS


Sample image
Order symbol : DSP ARCA VLS
Product nr : 8120960
Description : Door stopper ARCA, vertical, left, small
EAN : 6418074305084
El. number :
- Finland : 3424606
- Denmark : 8212095928
- Sweden : 2508179
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 15 | 104 | 16 |
inch : | 0.59 | 4.09 | 0.63 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)