LIS ARCA 1242E MID wingknob 8120985
Dimensions 40 x 30 x 60
Dimensions 1.57 x 1.18 x 2.36
Technical data
Product nr : 8120985
Description : Locking 1242E system
Package : 1
Unit : Piece
EAN : 6418074306241
SSTL number : 3424608
Electric No. Denmark : 8212052314
ETIM : EC002620
Height (mm) : 40
Width (mm) : 30
Depth (mm) : 60
Height (inch) : 1.57
Width (inch) : 1.18
Depth (inch) : 2.36
Material : Polyamide
ARCA IEC / ARCA IEC Accessories / LIS ARCA 1242E MID wingknob
LIS ARCA 1242E MID wingknob
Sample image
Order symbol : LIS ARCA 1242E MID wingknob
Product nr : 8120985
Description : Locking 1242E system
EAN : 6418074306241
El. number :
- Finland : 3424608
- Denmark : 8212052314
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 40 | 30 | 60 |
inch : | 1.57 | 1.18 | 2.36 |
Materials : | |
---|---|
Material : | Polyamide |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )