









CAB P / CAB P Accessories / MP 3020
MP 3020 8203020
Dimensions 300 x 200 x 2
Dimensions 11.81 x 7.87 x 0.08
Technical data
Product nr : 8203020
Description : Mounting plate, for enclosures:
Remarks : 315x215x170
Package : 1
Unit : Piece
EAN : 6418074050137
SSTL number : 3438131
Electric No. Denmark : 8212018662
Electric No. Sweden : 2539835
ETIM : EC000213
Height (mm) : 300
Width (mm) : 200
Depth (mm) : 2
Height (inch) : 11.81
Width (inch) : 7.87
Depth (inch) : 0.08
Material : Galvanized steel
CAB P / CAB P Accessories / MP 3020
Dimensional Drawings
CAD Files
Catalogues
Contact
MP 3020


Sample image
Order symbol : MP 3020
Product nr : 8203020
Description : Mounting plate, for enclosures:
Remarks : 315x215x170
EAN : 6418074050137
El. number :
- Finland : 3438131
- Denmark : 8212018662
- Sweden : 2539835
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 300 | 200 | 2 |
inch : | 11.81 | 7.87 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)