CAB P
Fibox cabinets are designed to enclosure and protect your equipment and devices in all conditions, even the harshest and most demanding environments. Fibox cabinets continually outperform conventional steel cabinets. The wide selection of Fibox plastic and polyester cabinets guarantees a perfect solution for every enclosure application. Fibox cabinets are available in polyester, polycarbonate and ABS.
Dimensions of CAB P range from 315*215*170 mm to 1030*835*300 mm.
P: IP 65, IP 66; IK 10, T:IK 07

Product category
Application areas
Product material
IP Rating
IK Rating
Dimension filter
FILTERS SELECTED:
No items matching filtering criteria.