FP 6040-D 8276040
Dimensions 580 x 362 x 80
Dimensions 22.83 x 14.25 x 3.15
Technical data
Product nr : 8276040
Description : Swing door/Front plate, for enclosures:
Remarks : 615x415x230
Package : 1
Unit : Piece
EAN : 6418074050533
SSTL number : 3424226
Electric No. Denmark : 8212018303
Electric No. Sweden : 2539917
ETIM : EC002620
Height (mm) : 580
Width (mm) : 362
Depth (mm) : 80
Height (inch) : 22.83
Width (inch) : 14.25
Depth (inch) : 3.15
Material : Plastic
CAB P / CAB P Accessories / FP 6040-D
FP 6040-D
Sample image
Order symbol : FP 6040-D
Product nr : 8276040
Description : Swing door/Front plate, for enclosures:
Remarks : 615x415x230
EAN : 6418074050533
El. number :
- Finland : 3424226
- Denmark : 8212018303
- Sweden : 2539917
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 580 | 362 | 80 |
inch : | 22.83 | 14.25 | 3.15 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )