







CAB P / CAB P Accessories / MB CAB
MB CAB 8280001
Dimensions 187 x 145 x 29
Dimensions 7.36 x 5.71 x 1.14
Technical data
Product nr : 8280001
Description : Swing door kit
Package : 1
Unit : Piece
EAN : 6418074050571
SSTL number : 3424232
Electric No. Denmark : 8212018808
Electric No. Sweden : 2539923
ETIM : EC002620
Height (mm) : 187
Width (mm) : 145
Depth (mm) : 29
Height (inch) : 7.36
Width (inch) : 5.71
Depth (inch) : 1.14
Material : Galvanized steel
CAB P / CAB P Accessories / MB CAB
MB CAB


Sample image
Order symbol : MB CAB
Product nr : 8280001
Description : Swing door kit
EAN : 6418074050571
El. number :
- Finland : 3424232
- Denmark : 8212018808
- Sweden : 2539923
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 187 | 145 | 29 |
inch : | 7.36 | 5.71 | 1.14 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 10.04.2025)