FP 5040-D 8275040
Dimensions 500 x 400 x 1
Dimensions 19.69 x 15.75 x 0.04
Technical data
Product nr : 8275040
Description : Swing door/Front plate, for enclosures:
Remarks : 515x415x230
Package : 1
Unit : Piece
EAN : 6418074050526
SSTL number : 3424225
Electric No. Denmark : 8212018293
Electric No. Sweden : 2539915
ETIM : EC002620
Height (mm) : 500
Width (mm) : 400
Depth (mm) : 1
Height (inch) : 19.69
Width (inch) : 15.75
Depth (inch) : 0.04
Material : Plastic
CAB P / CAB P Accessories / FP 5040-D
FP 5040-D
Sample image
Order symbol : FP 5040-D
Product nr : 8275040
Description : Swing door/Front plate, for enclosures:
Remarks : 515x415x230
EAN : 6418074050526
El. number :
- Finland : 3424225
- Denmark : 8212018293
- Sweden : 2539915
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 500 | 400 | 1 |
inch : | 19.69 | 15.75 | 0.04 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )