FP 3020-D 8273020
Dimensions 300 x 200 x 1
Dimensions 11.81 x 7.87 x 0.04
Technical data
Product nr : 8273020
Description : Swing door/Front plate, for enclosures:
Remarks : 315x215x170
Package : 1
Unit : Piece
EAN : 6418074050502
SSTL number : 3424223
Electric No. Denmark : 8212018277
Electric No. Sweden : 2539911
ETIM : EC002620
Height (mm) : 300
Width (mm) : 200
Depth (mm) : 1
Height (inch) : 11.81
Width (inch) : 7.87
Depth (inch) : 0.04
Material : Plastic
CAB P / CAB P Accessories / FP 3020-D
FP 3020-D
Sample image
Order symbol : FP 3020-D
Product nr : 8273020
Description : Swing door/Front plate, for enclosures:
Remarks : 315x215x170
EAN : 6418074050502
El. number :
- Finland : 3424223
- Denmark : 8212018277
- Sweden : 2539911
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 300 | 200 | 1 |
inch : | 11.81 | 7.87 | 0.04 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )