FP 10080-D 8270080
Dimensions 1000 x 800 x 1
Dimensions 39.37 x 31.5 x 0.04
Technical data
Product nr : 8270080
Description : Swing door/Front plate, for enclosures:
Remarks : 1035x835x300
Package : 1
Unit : Piece
EAN : 6418074050564
SSTL number : 3424230
Electric No. Denmark : 8212018332
Electric No. Sweden : 2539909
ETIM : EC002620
Height (mm) : 1000
Width (mm) : 800
Depth (mm) : 1
Height (inch) : 39.37
Width (inch) : 31.5
Depth (inch) : 0.04
Material : Plastic
CAB P / CAB P Accessories / FP 10080-D
FP 10080-D
Sample image
Order symbol : FP 10080-D
Product nr : 8270080
Description : Swing door/Front plate, for enclosures:
Remarks : 1035x835x300
EAN : 6418074050564
El. number :
- Finland : 3424230
- Denmark : 8212018332
- Sweden : 2539909
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 1000 | 800 | 1 |
inch : | 39.37 | 31.5 | 0.04 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )