FP 7050-D 8277050
Dimensions 700 x 500 x 1
Dimensions 27.56 x 19.69 x 0.04
Technical data
Product nr : 8277050
Description : Swing door/Front plate, for enclosures:
Remarks : 735x535x270
Package : 1
Unit : Piece
EAN : 6418074050540
SSTL number : 3424227
Electric No. Denmark : 8212018316
Electric No. Sweden : 2539919
ETIM : EC002620
Height (mm) : 700
Width (mm) : 500
Depth (mm) : 1
Height (inch) : 27.56
Width (inch) : 19.69
Depth (inch) : 0.04
Material : Plastic
CAB P / CAB P Accessories / FP 7050-D
FP 7050-D
Sample image
Order symbol : FP 7050-D
Product nr : 8277050
Description : Swing door/Front plate, for enclosures:
Remarks : 735x535x270
EAN : 6418074050540
El. number :
- Finland : 3424227
- Denmark : 8212018316
- Sweden : 2539919
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 700 | 500 | 1 |
inch : | 27.56 | 19.69 | 0.04 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )