MP 5040 8205040
Dimensions 500 x 400 x 2
Dimensions 19.69 x 15.75 x 0.08
Technical data
Product nr : 8205040
Description : Mounting plate, for enclosures:
Remarks : 515x415x230
Package : 1
Unit : Piece
EAN : 6418074050151
SSTL number : 3424275
Electric No. Denmark : 8212018688
Electric No. Sweden : 2539839
ETIM : EC000213
Height (mm) : 500
Width (mm) : 400
Depth (mm) : 2
Height (inch) : 19.69
Width (inch) : 15.75
Depth (inch) : 0.08
Material : Galvanized steel
CAB P / CAB P Accessories / MP 5040
Dimensional Drawings
CAD Files
Catalogues
Contact
MP 5040
Sample image
Order symbol : MP 5040
Product nr : 8205040
Description : Mounting plate, for enclosures:
Remarks : 515x415x230
EAN : 6418074050151
El. number :
- Finland : 3424275
- Denmark : 8212018688
- Sweden : 2539839
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 500 | 400 | 2 |
inch : | 19.69 | 15.75 | 0.08 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )