TF CAB 8280003
Dimensions 40 x 40 x 17
Dimensions 1.57 x 1.57 x 0.67
Technical data
Product nr : 8280003
Description : Wall fastening lug kit
Remarks : (4 lugs, Polyamide)
Package : 1
Unit : Piece
EAN : 6418074050595
SSTL number : 3424264
Electric No. Denmark : 8212018824
Electric No. Sweden : 2539927
ETIM : EC002620
Height (mm) : 40
Width (mm) : 40
Depth (mm) : 17
Height (inch) : 1.57
Width (inch) : 1.57
Depth (inch) : 0.67
Material : Plastic
CAB P / CAB P Accessories / TF CAB
TF CAB
Sample image
Order symbol : TF CAB
Product nr : 8280003
Description : Wall fastening lug kit
Remarks : (4 lugs, Polyamide)
EAN : 6418074050595
El. number :
- Finland : 3424264
- Denmark : 8212018824
- Sweden : 2539927
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 40 | 40 | 17 |
inch : | 1.57 | 1.57 | 0.67 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )