FP 4030-D 8274030
Dimensions 400 x 300 x 1
Dimensions 15.75 x 11.81 x 0.04
Technical data
Product nr : 8274030
Description : Swing door/Front plate, for enclosures:
Remarks : 415x315x170
Package : 1
Unit : Piece
EAN : 6418074050519
SSTL number : 3424224
Electric No. Denmark : 8212018280
Electric No. Sweden : 2539913
ETIM : EC002620
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 1
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 0.04
Material : Plastic
CAB P / CAB P Accessories / FP 4030-D
FP 4030-D
Sample image
Order symbol : FP 4030-D
Product nr : 8274030
Description : Swing door/Front plate, for enclosures:
Remarks : 415x315x170
EAN : 6418074050519
El. number :
- Finland : 3424224
- Denmark : 8212018280
- Sweden : 2539913
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 400 | 300 | 1 |
inch : | 15.75 | 11.81 | 0.04 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )