CAB P / CAB P Accessories / FP 8060-D
FP 8060-D 8278060
Dimensions 800 x 600 x 1
Dimensions 31.5 x 23.62 x 0.04
Technical data
Product nr : 8278060
Description : Swing door/Front plate, for enclosures:
Remarks : 835x635x300
Package : 1
Unit : Piece
EAN : 6418074050557
SSTL number : 3424228
Electric No. Denmark : 8212018329
Electric No. Sweden : 2539921
ETIM : EC002620
Height (mm) : 800
Width (mm) : 600
Depth (mm) : 1
Height (inch) : 31.5
Width (inch) : 23.62
Depth (inch) : 0.04
Material : Plastic
CAB P / CAB P Accessories / FP 8060-D
FP 8060-D

Sample image
Order symbol : FP 8060-D
Product nr : 8278060
Description : Swing door/Front plate, for enclosures:
Remarks : 835x635x300
EAN : 6418074050557
El. number :
- Finland : 3424228
- Denmark : 8212018329
- Sweden : 2539921
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 800 | 600 | 1 |
inch : | 31.5 | 23.62 | 0.04 |
Materials : | |
---|---|
Material : | Plastic |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )