FP 21/18 7720026
Dimensions 207 x 119 x 1.5
Dimensions 8.15 x 4.69 x 0.06
Technical data
Product nr : 7720026
Description : Front plate (aluminium), for enclosures:
Remarks : 213x185x90, 213x185x102, 235x185x119
Package : 4
Unit : Piece
EAN : 6418074033352
SSTL number : 3422906
Electric No. Denmark : 8212016240
Electric No. Sweden : 2535010
ETIM : EC002620
Height (mm) : 207
Width (mm) : 119
Depth (mm) : 1.5
Height (inch) : 8.15
Width (inch) : 4.69
Depth (inch) : 0.06
Material : Galvanized steel
Cardmaster / CARDMASTER Accessories / FP 21/18
Dimensional Drawings
CAD Files
Catalogues
Contact
FP 21/18
Sample image
Order symbol : FP 21/18
Product nr : 7720026
Description : Front plate (aluminium), for enclosures:
Remarks : 213x185x90, 213x185x102, 235x185x119
EAN : 6418074033352
El. number :
- Finland : 3422906
- Denmark : 8212016240
- Sweden : 2535010
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 207 | 119 | 1.5 |
inch : | 8.15 | 4.69 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )