FP 30/25 7720027
Dimensions 290 x 190 x 1.5
Dimensions 11.42 x 7.48 x 0.06
Technical data
Product nr : 7720027
Description : Front plate (aluminium), for enclosures:
Remarks : 314x260x95, 314x260x110, 320x260x129
Package : 1
Unit : Piece
EAN : 6418074033369
SSTL number : 3422908
Electric No. Denmark : 8212016282
Electric No. Sweden : 2535012
ETIM : EC002620
Height (mm) : 290
Width (mm) : 190
Depth (mm) : 1.5
Height (inch) : 11.42
Width (inch) : 7.48
Depth (inch) : 0.06
Material : Galvanized steel
Cardmaster / CARDMASTER Accessories / FP 30/25
Dimensional Drawings
CAD Files
Catalogues
Contact
FP 30/25
Sample image
Order symbol : FP 30/25
Product nr : 7720027
Description : Front plate (aluminium), for enclosures:
Remarks : 314x260x95, 314x260x110, 320x260x129
EAN : 6418074033369
El. number :
- Finland : 3422908
- Denmark : 8212016282
- Sweden : 2535012
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 290 | 190 | 1.5 |
inch : | 11.42 | 7.48 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )