









Cardmaster / CARDMASTER Accessories / FP 36/31
FP 36/31 7720028
Dimensions 353 x 223 x 1
Dimensions 13.9 x 8.78 x 0.04
Technical data
Product nr : 7720028
Description : Front plate (aluminium), for enclosures:
Remarks : 383x316x134, 390x316x167
Package : 1
Unit : Piece
EAN : 6418074033376
SSTL number : 3422910
Electric No. Denmark : 8212016321
Electric No. Sweden : 2535014
ETIM : EC002620
Height (mm) : 353
Width (mm) : 223
Depth (mm) : 1
Height (inch) : 13.9
Width (inch) : 8.78
Depth (inch) : 0.04
Material : Galvanized steel
Cardmaster / CARDMASTER Accessories / FP 36/31
FP 36/31


Sample image
Order symbol : FP 36/31
Product nr : 7720028
Description : Front plate (aluminium), for enclosures:
Remarks : 383x316x134, 390x316x167
EAN : 6418074033376
El. number :
- Finland : 3422910
- Denmark : 8212016321
- Sweden : 2535014
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 353 | 223 | 1 |
inch : | 13.9 | 8.78 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 13.04.2025)