MP 30/25 7720033
Dimensions 282 x 215 x 1.5
Dimensions 11.1 x 8.46 x 0.06
Technical data
Product nr : 7720033
Description : Mounting plate, for enclosures:
Remarks : 314x260x95, 314x260x110, 320x260x129
Package : 1
Unit : Piece
EAN : 6418074033390
SSTL number : 3422918
Electric No. Denmark : 8212016402
Electric No. Sweden : 2535022
ETIM : EC000213
Height (mm) : 282
Width (mm) : 215
Depth (mm) : 1.5
Height (inch) : 11.1
Width (inch) : 8.46
Depth (inch) : 0.06
Material : Galvanized steel
Cardmaster / CARDMASTER Accessories / MP 30/25
Dimensional Drawings
CAD Files
Catalogues
Contact
MP 30/25
Sample image
Order symbol : MP 30/25
Product nr : 7720033
Description : Mounting plate, for enclosures:
Remarks : 314x260x95, 314x260x110, 320x260x129
EAN : 6418074033390
El. number :
- Finland : 3422918
- Denmark : 8212016402
- Sweden : 2535022
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 282 | 215 | 1.5 |
inch : | 11.1 | 8.46 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )