MP 21/18 7720035
Dimensions 142 x 200 x 1.5
Dimensions 5.59 x 7.87 x 0.04
Technical data
Product nr : 7720035
Description : Mounting plate, for enclosures:
Remarks : 213x185x90, 213x185x102, 235x185x119
Package : 4
Unit : Piece
EAN : 6418074033383
SSTL number : 3422916
Electric No. Denmark : 8212016363
Electric No. Sweden : 2535020
ETIM : EC000213
Height (mm) : 142
Width (mm) : 200
Depth (mm) : 1.5
Height (inch) : 5.59
Width (inch) : 7.87
Depth (inch) : 0.04
Material : Galvanized steel
Cardmaster / CARDMASTER Accessories / MP 21/18
Dimensional Drawings
CAD Files
Catalogues
Contact
MP 21/18
Sample image
Order symbol : MP 21/18
Product nr : 7720035
Description : Mounting plate, for enclosures:
Remarks : 213x185x90, 213x185x102, 235x185x119
EAN : 6418074033383
El. number :
- Finland : 3422916
- Denmark : 8212016363
- Sweden : 2535020
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 142 | 200 | 1.5 |
inch : | 5.59 | 7.87 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )