MP 36/31 7720036
Dimensions 345 x 258 x 1.5
Dimensions 13.58 x 10.16 x 0.06
Technical data
Product nr : 7720036
Description : Mounting plate, for enclosures:
Remarks : 383x316x134, 390x316x167
Package : 1
Unit : Piece
EAN : 6418074033406
SSTL number : 3422920
Electric No. Denmark : 8212016444
Electric No. Sweden : 2535024
ETIM : EC000213
Height (mm) : 345
Width (mm) : 258
Depth (mm) : 1.5
Height (inch) : 13.58
Width (inch) : 10.16
Depth (inch) : 0.06
Material : Galvanized steel
Cardmaster / CARDMASTER Accessories / MP 36/31
Dimensional Drawings
CAD Files
Catalogues
Contact
MP 36/31
Sample image
Order symbol : MP 36/31
Product nr : 7720036
Description : Mounting plate, for enclosures:
Remarks : 383x316x134, 390x316x167
EAN : 6418074033406
El. number :
- Finland : 3422920
- Denmark : 8212016444
- Sweden : 2535024
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 345 | 258 | 1.5 |
inch : | 13.58 | 10.16 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )