Technical data
Product nr : 7720070
Description : Front plate (aluminium), for enclosures:
Remarks : 166x160x80, 166x160x89, 166x160x106, 166x160x108, 166x160x118, 188x160x134
Package : 4
Unit : Piece
EAN : 6418074035783
SSTL number : 3438253
Electric No. Denmark : 8212016237
Electric No. Sweden : 2537318
ETIM : EC002620
Height (mm) : 160
Width (mm) : 100
Depth (mm) : 1.5
Height (inch) : 6.3
Width (inch) : 3.94
Material : Galvanized steel
Cardmaster / CARDMASTER Accessories / FP 17/16
Dimensional Drawings
CAD Files
Catalogues
Contact
FP 17/16
Sample image
Order symbol : FP 17/16
Product nr : 7720070
Description : Front plate (aluminium), for enclosures:
Remarks : 166x160x80, 166x160x89, 166x160x106, 166x160x108, 166x160x118, 188x160x134
EAN : 6418074035783
El. number :
- Finland : 3438253
- Denmark : 8212016237
- Sweden : 2537318
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 160 | 100 | 1.5 |
inch : | 6.3 | 3.94 | 0 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )