MP 17/16 7720071
Dimensions 136 x 133 x 1.5
Dimensions 5.35 x 5.24 x 0.06
Technical data
Product nr : 7720071
Description : Mounting plate, for enclosures:
Remarks : 166x160x80, 166x160x89, 166x160x106, 166x160x108, 166x160x118, 188x160x134
Package : 4
Unit : Piece
EAN : 6418074036735
SSTL number : 3438255
Electric No. Denmark : 8212016350
Electric No. Sweden : 2537330
ETIM : EC000213
Height (mm) : 136
Width (mm) : 133
Depth (mm) : 1.5
Height (inch) : 5.35
Width (inch) : 5.24
Depth (inch) : 0.06
Material : Galvanized steel
Cardmaster / CARDMASTER Accessories / MP 17/16
Dimensional Drawings
CAD Files
Catalogues
Contact
MP 17/16
Sample image
Order symbol : MP 17/16
Product nr : 7720071
Description : Mounting plate, for enclosures:
Remarks : 166x160x80, 166x160x89, 166x160x106, 166x160x108, 166x160x118, 188x160x134
EAN : 6418074036735
El. number :
- Finland : 3438255
- Denmark : 8212016350
- Sweden : 2537330
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 136 | 133 | 1.5 |
inch : | 5.35 | 5.24 | 0.06 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )