

Cardmaster / CARDMASTER Accessories / FC PC 21/18
FC PC 21/18 7720100
Dimensions 213 x 125 x 20
Dimensions 8.39 x 4.92 x 0.79
Technical data
Product nr : 7720100
Description : Frame of PC front plate, for enclosures:
Remarks : 213x185x90, 213x185x102, 235x185x119
Package : 4
Unit : Piece
EAN : 6418074034670
SSTL number : 3421903
Electric No. Denmark : 8212016839
Electric No. Sweden : 2508197
ETIM : EC002620
Height (mm) : 213
Width (mm) : 125
Depth (mm) : 20
Height (inch) : 8.39
Width (inch) : 4.92
Depth (inch) : 0.79
Material : Polycarbonate
Gasket material : Polyurethane
Cardmaster / CARDMASTER Accessories / FC PC 21/18
Dimensional Drawings
CAD Files
Catalogues
Contact
FC PC 21/18


Sample image
Order symbol : FC PC 21/18
Product nr : 7720100
Description : Frame of PC front plate, for enclosures:
Remarks : 213x185x90, 213x185x102, 235x185x119
EAN : 6418074034670
El. number :
- Finland : 3421903
- Denmark : 8212016839
- Sweden : 2508197
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 213 | 125 | 20 |
inch : | 8.39 | 4.92 | 0.79 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 13.04.2025)