FC PC 17/16 7720102
Dimensions 166 x 106 x 16
Dimensions 6.54 x 4.17 x 0.63
Technical data
Product nr : 7720102
Description : Frame of PC front plate, for enclosures:
Remarks : 166x160x80, 166x160x89, 166x160x106, 166x160x108, 166x160x118, 188x160x134
Package : 4
Unit : Piece
EAN : 6418074034687
SSTL number : 3421907
Electric No. Denmark : 8212016826
Electric No. Sweden : 7720102
ETIM : EC002620
Height (mm) : 166
Width (mm) : 106
Depth (mm) : 16
Height (inch) : 6.54
Width (inch) : 4.17
Depth (inch) : 0.63
Material : Polycarbonate
Cardmaster / CARDMASTER Accessories / FC PC 17/16
Dimensional Drawings
CAD Files
Catalogues
Contact
FC PC 17/16
Sample image
Order symbol : FC PC 17/16
Product nr : 7720102
Description : Frame of PC front plate, for enclosures:
Remarks : 166x160x80, 166x160x89, 166x160x106, 166x160x108, 166x160x118, 188x160x134
EAN : 6418074034687
El. number :
- Finland : 3421907
- Denmark : 8212016826
- Sweden : 7720102
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 166 | 106 | 16 |
inch : | 6.54 | 4.17 | 0.63 |
Materials : | |
---|---|
Material : | Polycarbonate |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )