



Cardmaster / CARDMASTER Accessories / FC PC 25/22
FC PC 25/22 7720111
Dimensions 257 x 157 x 30
Dimensions 10.12 x 6.18 x 1.18
Technical data
Product nr : 7720111
Description : Frame of PC front plate, for enclosures:
Remarks : 257x219x122, 257x219x135, 280x219x156
Package : 4
Unit : Piece
EAN : 6418074059338
SSTL number : 3438259
Electric No. Denmark : 8212054396
Electric No. Sweden : 2508198
ETIM : EC002620
Height (mm) : 257
Width (mm) : 157
Depth (mm) : 30
Height (inch) : 10.12
Width (inch) : 6.18
Depth (inch) : 1.18
Material : Polycarbonate
Cardmaster / CARDMASTER Accessories / FC PC 25/22
Dimensional Drawings
CAD Files
Catalogues
Contact
FC PC 25/22


Sample image
Order symbol : FC PC 25/22
Product nr : 7720111
Description : Frame of PC front plate, for enclosures:
Remarks : 257x219x122, 257x219x135, 280x219x156
EAN : 6418074059338
El. number :
- Finland : 3438259
- Denmark : 8212054396
- Sweden : 2508198

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 257 | 157 | 30 |
inch : | 10.12 | 6.18 | 1.18 |
Materials : | |
---|---|
Material : | Polycarbonate |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 13.04.2025)