





Cardmaster / CARDMASTER Accessories / FC PC 30/25
FC PC 30/25 7720112
Dimensions 296 x 196 x 30
Dimensions 11.65 x 7.72 x 1.18
Technical data
Product nr : 7720112
Description : Frame of PC front plate, for enclosures:
Remarks : 314x260x95, 314x260x110, 320x260x129
Package : 1
Unit : Piece
EAN : 6418074059345
SSTL number : 3438260
Electric No. Denmark : 8212054406
Electric No. Sweden : 2508199
ETIM : EC002620
Height (mm) : 296
Width (mm) : 196
Depth (mm) : 30
Height (inch) : 11.65
Width (inch) : 7.72
Depth (inch) : 1.18
Material : Polycarbonate
Cardmaster / CARDMASTER Accessories / FC PC 30/25
Dimensional Drawings
CAD Files
Catalogues
Contact
FC PC 30/25


Sample image
Order symbol : FC PC 30/25
Product nr : 7720112
Description : Frame of PC front plate, for enclosures:
Remarks : 314x260x95, 314x260x110, 320x260x129
EAN : 6418074059345
El. number :
- Finland : 3438260
- Denmark : 8212054406
- Sweden : 2508199
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 296 | 196 | 30 |
inch : | 11.65 | 7.72 | 1.18 |
Materials : | |
---|---|
Material : | Polycarbonate |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 13.04.2025)