







Cardmaster / CARDMASTER Accessories / FP 25/22
FP 25/22 7720139
Dimensions 250 x 150 x 1
Dimensions 9.84 x 5.91 x 0.04
Technical data
Product nr : 7720139
Description : Front plate (aluminium), for enclosures:
Remarks : 257x219x122, 257x219x135, 280x219x156
Package : 4
Unit : Piece
EAN : 6418074059291
SSTL number : 3438254
Electric No. Denmark : 8212054516
Electric No. Sweden : 2508200
ETIM : EC002620
Height (mm) : 250
Width (mm) : 150
Depth (mm) : 1
Height (inch) : 9.84
Width (inch) : 5.91
Depth (inch) : 0.04
Material : Galvanized steel
Cardmaster / CARDMASTER Accessories / FP 25/22
Dimensional Drawings
CAD Files
Catalogues
Contact
FP 25/22


Sample image
Order symbol : FP 25/22
Product nr : 7720139
Description : Front plate (aluminium), for enclosures:
Remarks : 257x219x122, 257x219x135, 280x219x156
EAN : 6418074059291
El. number :
- Finland : 3438254
- Denmark : 8212054516
- Sweden : 2508200
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 250 | 150 | 1 |
inch : | 9.84 | 5.91 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 13.04.2025)