



Cardmaster / CARDMASTER Accessories / MP 25/22
MP 25/22 7720140
Dimensions 225 x 175 x 1
Dimensions 8.86 x 6.89 x 0.04
Technical data
Product nr : 7720140
Description : Mounting plate, for enclosures:
Remarks : 257x219x122, 257x219x135, 280x219x156
Package : 4
Unit : Piece
EAN : 6418074059307
SSTL number : 3438256
Electric No. Denmark : 8212054655
Electric No. Sweden : 2508201
ETIM : EC000213
Height (mm) : 225
Width (mm) : 175
Depth (mm) : 1
Height (inch) : 8.86
Width (inch) : 6.89
Depth (inch) : 0.04
Material : Galvanized steel
Cardmaster / CARDMASTER Accessories / MP 25/22
Dimensional Drawings
CAD Files
Catalogues
Contact
MP 25/22


Sample image
Order symbol : MP 25/22
Product nr : 7720140
Description : Mounting plate, for enclosures:
Remarks : 257x219x122, 257x219x135, 280x219x156
EAN : 6418074059307
El. number :
- Finland : 3438256
- Denmark : 8212054655
- Sweden : 2508201
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 225 | 175 | 1 |
inch : | 8.86 | 6.89 | 0.04 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 13.04.2025)