CM 17/16-3TT 7720223
Dimensions 166 x 106 x 29
Dimensions 6.54 x 4.17 x 1.14
Technical data
Product nr : 7720223
Description : Cover, PC
Remarks : Clear transparent
Package : 40
Unit : Piece
EAN : 6418074061973
ETIM : EC002620
Height (mm) : 166
Width (mm) : 106
Depth (mm) : 29
Height (inch) : 6.54
Width (inch) : 4.17
Depth (inch) : 1.14
Cardmaster / CARDMASTER Accessories / CM 17/16-3TT
CAD Files
Certificates and Declarations
Catalogues
Contact
CM 17/16-3TT
Sample image
Order symbol : CM 17/16-3TT
Product nr : 7720223
Description : Cover, PC
Remarks : Clear transparent
EAN : 6418074061973
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 166 | 106 | 29 |
inch : | 6.54 | 4.17 | 1.14 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
Certificates : | |
---|---|
SGSFIMKO_CARDpc |
© Fibox Oy, Data subject to change without notice (printed: )