EKH 30-G 3730147
Dimensions 190 x 190 x 30
Dimensions 7.48 x 7.48 x 1.18
Technical data
Product nr : 3730147
Description : Cover, PC
Remarks : Grey
Package : 8
Unit : Piece
EAN : 6418074000200
SSTL number : 3420151
Electric No. Denmark : 8212007026
Electric No. Sweden : 2537852
ETIM : EC002620
Height (mm) : 190
Width (mm) : 190
Depth (mm) : 30
Height (inch) : 7.48
Width (inch) : 7.48
Depth (inch) : 1.18
Material : Polycarbonate
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Files
Certificates and Declarations
Catalogues
Contact
EKH 30-G
Sample image
Order symbol : EKH 30-G
Product nr : 3730147
Description : Cover, PC
Remarks : Grey
EAN : 6418074000200
El. number :
- Finland : 3420151
- Denmark : 8212007026
- Sweden : 2537852
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 190 | 190 | 30 |
inch : | 7.48 | 7.48 | 1.18 |
Materials : | |
---|---|
Material : | Polycarbonate |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
EKHVT |
Mounting plate, for enclosures:
(158 x 158 x 1.5) |
EKV 12 |
DIN-35 Mounting rail, for enclosures:
(160 x 35 x 7) |
MPI EKH 1919 |
Multiperforated plastic mounting plate
(167 x 167 x 4) |
Ratings : | |
---|---|
electrical_insulation : | Totally insulated |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFIMKO_EK |
© Fibox Oy, Data subject to change without notice (printed: )