Euronord P / EURONORD P Accessories / TRM 0808
TRM 0808 9820004
Dimensions 68 x 15 x 5
Dimensions 2.68 x 0.59 x 0.2
Technical data
Product nr : 9820004
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 80x75x55, 82x77x57, 82x80x55-82x80x95, 120x80x55-120x80x90, 160x80x55-160x80x95
Package : 8
Unit : Piece
EAN : 6418074034144
SSTL number : 3423931
Electric No. Denmark : 8212004184
Electric No. Sweden : 2508244
ETIM : EC001285
Height (mm) : 68
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 2.68
Width (inch) : 0.59
Depth (inch) : 0.2
Material : Galvanized steel
Euronord P / EURONORD P Accessories / TRM 0808
TRM 0808

Sample image
Order symbol : TRM 0808
Product nr : 9820004
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 80x75x55, 82x77x57, 82x80x55-82x80x95, 120x80x55-120x80x90, 160x80x55-160x80x95
EAN : 6418074034144
El. number :
- Finland : 3423931
- Denmark : 8212004184
- Sweden : 2508244
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 68 | 15 | 5 |
inch : | 2.68 | 0.59 | 0.2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)