

Euronord P / EURONORD P Accessories / PRM 0811
PRM 0811 9820006
Dimensions 66 x 15 x 5
Dimensions 2.6 x 0.59 x 0.2
Technical data
Product nr : 9820006
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 110x75x55
Package : 4
Unit : Piece
EAN : 6418074034243
SSTL number : 3423990
Electric No. Denmark : 8212005918
Electric No. Sweden : 2508256
ETIM : EC001285
Height (mm) : 66
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 2.6
Width (inch) : 0.59
Depth (inch) : 0.2
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PRM 0811
PRM 0811


Sample image
Order symbol : PRM 0811
Product nr : 9820006
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 110x75x55
EAN : 6418074034243
El. number :
- Finland : 3423990
- Denmark : 8212005918
- Sweden : 2508256
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 66 | 15 | 5 |
inch : | 2.6 | 0.59 | 0.2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)