Euronord P / EURONORD P Accessories / PRM 0816
PRM 0816 9820012
Dimensions 149 x 15 x 5
Dimensions 5.87 x 0.59 x 0.22
Technical data
Product nr : 9820012
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 160x75x55
Package : 4
Unit : Piece
EAN : 6418074034250
SSTL number : 3423991
Electric No. Denmark : 8212005921
Electric No. Sweden : 2508257
ETIM : EC001285
Height (mm) : 149
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 5.87
Width (inch) : 0.59
Depth (inch) : 0.22
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PRM 0816
PRM 0816

Sample image
Order symbol : PRM 0816
Product nr : 9820012
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 160x75x55
EAN : 6418074034250
El. number :
- Finland : 3423991
- Denmark : 8212005921
- Sweden : 2508257
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 149 | 15 | 5 |
inch : | 5.87 | 0.59 | 0.22 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )