Euronord P / EURONORD P Accessories / PRM 0819
PRM 0819 9820015
Dimensions 179 x 15 x 5
Dimensions 7.05 x 0.59 x 0.2
Technical data
Product nr : 9820015
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 190x75x55
Package : 4
Unit : Piece
EAN : 6418074034267
SSTL number : 3423992
Electric No. Denmark : 8212005934
Electric No. Sweden : 2508258
ETIM : EC001285
Height (mm) : 179
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 7.05
Width (inch) : 0.59
Depth (inch) : 0.2
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PRM 0819
PRM 0819

Sample image
Order symbol : PRM 0819
Product nr : 9820015
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 190x75x55
EAN : 6418074034267
El. number :
- Finland : 3423992
- Denmark : 8212005934
- Sweden : 2508258
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 179 | 15 | 5 |
inch : | 7.05 | 0.59 | 0.2 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: 06.04.2025)