Euronord P / EURONORD P Accessories / PRH 2526
PRH 2526 9821007
Dimensions 238 x 35 x 7
Dimensions 9.37 x 1.38 x 0.3
Technical data
Product nr : 9821007
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 256x251x121
Package : 1
Unit : Piece
EAN : 6418074034922
SSTL number : 3423993
Electric No. Denmark : 8212005950
Electric No. Sweden : 2508259
ETIM : EC001285
Height (mm) : 238
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 9.37
Width (inch) : 1.38
Depth (inch) : 0.3
Material : Galvanized steel
Euronord P / EURONORD P Accessories / PRH 2526
Dimensional Drawings
CAD Files
Catalogues
Contact
PRH 2526

Sample image
Order symbol : PRH 2526
Product nr : 9821007
Description : DIN-35 Mounting rail, for enclosures:
Remarks : 256x251x121
EAN : 6418074034922
El. number :
- Finland : 3423993
- Denmark : 8212005950
- Sweden : 2508259
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 238 | 35 | 7 |
inch : | 9.37 | 1.38 | 0.3 |
Materials : | |
---|---|
Material : | Galvanized steel |
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )